San - Antimicrobial
RH-UG Bridge handles
Rectangular cross section, technopolymer and aluminium
Handle shanks
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, semi-matte finish.
Standard executions
- RHUG-03: back mounting, zinc-plated steel tapped bosses.
- RHUG-04: front mounting, pass-through holes for stainless steel cylindrical-head screws with hexagon socket and zinc-plated self-locking nuts, included in the supply.
Colour index:
- 01: anodised aluminium tube, shaped, natural colour, matte finish.
- 04: anodised aluminium tube, shaped, black colour, matte finish.
Features and applications
RH-UG series handles can be used in many different applications.
RH-UG series handles adapt well to use on a 19" rack and instruments in general.
HE = height unit of the front panel: 1 HE = 44.45 mm = 1 6/8".
Special executions on request
Different lengths.