San - Antimicrobial
RH-S1 Bridge handles
Rectangular cross section, aluminium
Standard executions
Threaded blind holes.
- RHS1-01: anodised aluminium, natural colour, matte finish.
- RHS1-04: anodised aluminium, black colour, matte finish.
Features and applications
Careful machining of the surface of the handle using special machines eliminates all sharp edges.
RH-S1 series handles adapt well to use on a 19" rack and instruments in general.
HE = height unit of the front panel: 1 HE = 44.45 mm = 1 6/8".
Special executions on request
Different lengths and colours.