San - Antimicrobial
RH-R Bridge handles
Rectangular cross section, aluminium
Standard executions
- RHR1: back mounting, threaded blind holes.
- RHR3: front mounting, pass-through holes for stainless steel cylindrical-head screws with hexagon socket and zinc-plated self-locking nuts, included in the supply.
Colour index:
- 01: anodised aluminium, natural colour, matte finish.
- 04: anodised aluminium, black colour, matte finish.
Features and applications
Careful machining of the surface of the handle using special machines eliminates all sharp edges.
RH-R series handles adapt well to use on a 19" rack and instruments in general.
HE = height unit of the front panel: 1 HE = 44.45 mm = 1 6/8".
Special executions on request
- RHR2: thickness L = 8 mm, back mounting, threaded blind holes for M4 screws.
- Different colours.