RH-M1 U-shaped handles

Aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Anodised aluminium round cross section bar, ground and sandblasted surface, satin finish.

Standard executions

Threaded blind holes.

  • RHM1-11: natural colour.
  • RHM1-14: black colour.
Other executions

Special executions on request

  • With end supports.
  • Execution for front mounting.
  • Different lengths.

Other standard executions available

Version RH-M1-CLEAN.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT