RH-KS Vertical tubular handles

for screw mounting, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, front surface with fine grain finish.

Four standard colours: RAL 7030 dark grey, RAL 7035 light grey, RAL 9002 white, RAL 9005 black.

Standard execution

Assembly by means of 4 screws, included in the supply.

General information

Applications

RH-KS series flush pull handles are particularly suitable to be assembled on panels with thicknesses varying from 1 to 5 mm.

Instructions of use

Assembly instructions

  • Make a drill in the handle according to the template dimensions reported thus removing the drilling burrs.
  • Fit the frontal body of the handle into the housing on the panel.
  • Fit the rear body of the handle onto the rear panel and press until the complete fitting with the frontal handle part.
  • Assembly by means of 4 screws, included in the supply.
RH-KS - Vertical tubular handles 
RH-KS - Vertical tubular handles 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT