San - Antimicrobial
MBT-GW Knobs with digital-analogue position indicator
gravity drive, technopolymer
Diamond cut knurled knob
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Moulded-in spindle.
Bezel
Technopolymer. Moulded over the window.
Window
Transparent polyamide based (PA-T) technopolymer (practically unbreakable).
Resistant to solvents, oils, greases and other chemical agents (avoid contact with alcohol during cleaning operations).
Dial
Natural matte anodised aluminium.
Clockwise or anti-clockwise graduation, black colour.
Standard execution
Black-oxide steel boss, H7 reamed blind hole, fitting to shaft by means of a supplied grub screw with hexagon socket and cup end UNI 5929-85.
Reading
Five-digits roller counter and one red pointer which turns on the graduated dial. The digit of the red roll shows the decimal values, while the pointer shows the hundredth.
The display indicates the displacement of the mechanism controlled by the spindle from the start position (0). One complete turn of the machine spindle corresponds to a turn of the knob and consequently to a turn of the red pointer. A turn of the red pointer corresponds to a determinate reading on the counter (see "reading on the counter after one revolution of the red pointer" in the table).
Ballrace rotation: maximum reading accuracy.
IP protection
The ultrasonic welding of the window to the case guarantees the complete sealing with IP 67 protection class, see table EN 60529.
Features and applications
The knobs with built-in gravity position indicator are suitable on spindles with horizontal or max 60° inclined axis.
Special executions on request
- No pointer
- Plain dial
- Special dial with logo or customised graduations
- Filling with paraffin oil, maximum continuous working temperature 40°C
- Special readings after one revolution.