SELF-SANITISATION AGAINST BACTERIA AND FUNGI
EWW-XX Handwheel
for gravity drive indicators, technopolymer
Material
Glass-fibre reinforced polypropylene based (PP) technopolymer, grey-black colour, matte finish.
Revolving handle
IEL+x-SOFT in technopolymer coated with "soft-touch" thermoplastic elastomer (TPE), black colour, matte finish.
Standard execution
Black-oxide steel hub, H7 reamed hole.
Rear flange with internal crown gear wheel in acetal resin based (POM) technopolymer. Black-oxide steel screw and anchor pin.
Features and applications
This steering handwheel has been designed to be mounted on control shafts of machines or equipment and especially for guiding lift trucks and handling vehicles.
Ergonomy and design
The lowered profile of the steering handwheel makes it suitable for flush mounting on the control panel, thus reducing protruding parts to a minimum.
Indicator choice (to be ordered separately)
The steering handwheel can be used with a position indicator PA02, PA12 or PW12 to read steering positions.
See also "Assembly instructions" for positive drive indicators type P.
Accessories on request
- Axial retaining washer GN 184.
- Cover CP-XX for use without the indicator.
Special executions on request
EWW-XX steering handwheel is suitable also for using with gravity indicators.