EWW-XX Handwheel

for position indicators, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polypropylene based (PP) technopolymer, grey-black colour, matte finish.

Revolving handle

IEL+x-SOFT in technopolymer coated with "soft-touch" thermoplastic elastomer (TPE), black colour, matte finish.

Standard execution

Black-oxide steel hub, H7 reamed hole.

Rear flange with internal crown gear wheel in acetal resin based (POM) technopolymer. Black-oxide steel screw and anchor pin.

General information

Features and applications

This steering handwheel has been designed to be mounted on control shafts of machines or equipment and especially for guiding lift trucks and handling vehicles.

Ergonomy and design

The lowered profile of the steering handwheel makes it suitable for flush mounting on the control panel, thus reducing protruding parts to a minimum.

Indicator choice (to be ordered separately)

The steering handwheel can be used with a position indicator PA02, PA12 or PW12 to read steering positions.

See also "Assembly instructions" for positive drive indicators type P.

Accessories

Accessories on request

  • Axial retaining washer GN 184.
  • Cover CP-XX for use without the indicator.
Other executions

Special executions on request

EWW-XX steering handwheel is suitable also for using with gravity indicators.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT