SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Aluminum
Standard executions
AISI 304 stainless steel clamping screw and nut, AISI 301 stainless steel spring:
- MSM-TW-A-MT: natural aluminium, sand-blasted matte finish.
- MSM-TW-A-SW: aluminium, with black epoxy resin coating RAL 9005.
GN 300.1 adjustable handle, with lever coated in epoxy resin, RAL 9006 grey colour:
- MSM-TW-B-MT: natural aluminium, sand-blasted matte finish.
- MSM-TW-B-SW: aluminium, with black epoxy resin coating RAL 9005.
Features and applications
MSM-TW pivoting connecting clamps allow the fixing of tubes or shafts. The particular prism shape of the clamping parts facilitates the adjustment to the diameter of the tube or shaft.
The pressure springs make the locking and unlocking operations quick and easy.