MSM-TW Pivoting connecting clamps Ganter Norm GN 490

Aluminum

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

AISI 304 stainless steel clamping screw and nut, AISI 301 stainless steel spring:

  • MSM-TW-A-MT: natural aluminium, sand-blasted matte finish.
  • MSM-TW-A-SW: aluminium, with black epoxy resin coating RAL 9005.

GN 300.1 adjustable handle, with lever coated in epoxy resin, RAL 9006 grey colour:

  • MSM-TW-B-MT: natural aluminium, sand-blasted matte finish.
  • MSM-TW-B-SW: aluminium, with black epoxy resin coating RAL 9005.
General information

Features and applications

MSM-TW pivoting connecting clamps allow the fixing of tubes or shafts. The particular prism shape of the clamping parts facilitates the adjustment to the diameter of the tube or shaft.

The pressure springs make the locking and unlocking operations quick and easy.

MSM-TW-A-MT - With locking screws, natural aluminium 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT