Stainless steel base and stem
Standard executions
Base with 2 holes for ground mounting, articulation or threaded stem with nut.
- LMP-SST-FF (d): stainless steel 304 threaded blind ball joint
- LMP-SST-FF (d – l): AISI 303 stainless steel threaded stem, AISI 304 stainless steel base and nut.
- LMP-A4-FF (d – l): Threaded stem, AISI 316L stainless steel base and nut.
Set screw
AISI 304 stainless steel.
Features
The resistance of the levelling feet to a static load is obviously limited by the permissible load capacity of the rod (steel strength class 500 N/mm2).
The static load values in the table below are the result of laboratory tests in which the load has been applied perpendicularly to the base.
Such values have to be considered as purely indicative and must be verified under the specific conditions of use.
Any off-axis stress must be taken into account because they can reduce the load resistance.
It's the user's responsibility to determine, case by case, whether the product is suitable for the intended use.