LV.A-SST Leveling Feet

Technopolymer base, stainless steel stem

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Articulated stem

Threaded AISI 304 stainless steel with regulation hexagon.

Standard executions

  • LV.A-SST: without no-slip disk.
  • LV.A-AS-SST: with NBR rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base.
General information

Features

The special knurling under the lower lip of the base provides excellent stability and grip when using the levelling element without no-slip disk even on surfaces that are not perfectly flat.

The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).

Order information

The levelling feet are supplied unassembled to make carriage and storage easier. The components (base and stem) are supplied in separate packing: less volume taken and better protection from scratches and dirt.

To order bases and stems separately, see:

Accessories

Accessories on request

AISI 304 stainless steel nut (see Nuts NT.).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT