APC Assembly kit for round tubes

for PC support clamp, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 7042 grey colour, matte finish.

General information

Features and applications

Kit for installation of PC support clamp on round tubes (thickness max. = 2 mm). The kit includes a technopolymer adapter, a M6 zinc-plated steel threaded insert to install with a normal riveter on the tube and a M6 cylindrical head screw.

The adapters give the best aesthetic result for panels of thickness between 4 and 6 mm and tubes with diameters as follows:

  • 30÷34 mm
  • 40÷43 mm
  • 48÷52 mm.
Instructions of use

Assembly instructions

  • Insert the M6 shorted cylindrical head screw with DIN 7984 hexagon socket into the plastic adapter.
  • Insert the adapter into the slot of PC until the catch bracket clicks into position.
  • Drill a hole in the tube of 9 mm.
  • Fit the threaded insert on the tube with a riveter.
  • Install the support clamp on the tube by tightening the screw into the threaded insert.
APC - Assembly kit for round tubes 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT