for CLT latches, steel
Rod guides
Zinc-plated steel supplied with steel seeger.
Toothed wheel
Zinc alloy with superficial chromate treatment.
Standard executions
- CAR-M-347: nickel-plated zinc alloy.
- CAR-TP-347: glass-fibre reinforced polyamide based (PA) technopolymer.
Accessories on request
Rod control CAR. are used in combination with latches with handles handles. to be ordered separately (see the assembly drawing).
Other accessories available on request:
- C.GAT: pair of polyamide based technopolymer (PA) rod guides, one rod guide per 500 mm rod length.
- C.AT: Pair of galvanized steel flat rods, cross section 14x3 mm, length 1,000 mm and black technopolymer end wheels, for frame thicknesses of 20 and 25 mm.