CX. Lever latches with lock key

Safety lock, zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lock

With opposing blades and double track key with internal profile.

Stator

Glossy chrome-plated zinc alloy.

Rotor

Chrome-plated zinc alloy with drill-proof hardened steel plate and stainless steel front plate.

Nut

M19x1 in brass.

Spring washer

Zinc-plated steel.

Closing lever

Zinc-plated steel, thickness 2.5 mm.

Screw

M5x5 zinc-plated steel.

Two reversible keys

Nickel-plated brass, removable in two positions at 180°.

Rotation

180°.

Standard executions

  • CXA./CXB: lock with 15,660 different combinations: each lock has a couple of keys with different combination.
  • CXAU./CXBU: lock with one combination. All locks have the same combination and can be opened with the same key.
CX. - Lever latches 
Other executions

Special executions and accessories

  • Closing levers in other dimensions.
  • Brass threaded extension for prolonged positioning of the lever (code 421137 C.PQ M5/58).
CX. - Lever latches 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT