CSL.FM Lever latches with lock key

Quick assembly, technopolymer and zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Stator

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour.

Rotor

Brass-plated zinc alloy.

Front plate

Stainless steel.

Packing ring

Silicone directly applied onto the back side of the stator head.

Washer with elastic fixing wings

Zinc-plated steel.

Closing lever

Zinc-plated steel, thickness 2.5 mm.

Screw

M5x5 zinc-plated steel.

Two keys

Nickel-plated brass, removable in one position.

Rotation

90° to the right.

IP protection

IP 65 protection class, according to EN 60529.

Standard executions

  • CSL.: lock with 400 different combinations. Each lock has a couple of keys with different combination.
  • CSLU.: lock with one combination. All locks have the same combination and can be opened with the same key.

Disassembly tool (to be ordered separately)

Code 421280 ATTREZZO CSL.FM in AISI 304 stainless steel.

General information

Features

Quick assembly with steel plate thickness ranging from 1 to 2 mm latches.

CSL.FM - Lever latches 
Other executions

Special executions and accessories

  • Closing levers in other dimensions.
  • Brass threaded extension for prolonged positioning of the lever, only for stator lengths l1 = 20, 25 and 30 mm (code 421137 C.PQ M5/58).
CSL.FM - Lever latches 
Instructions of use

Assembly instructions

The latch is inserted in the mounting hole of the door on the lever side (see picture) until the wings of the elastic washer snap in, ensuring complete fastening.

The latches are supplied with assembled lever for faster mounting.

Where needed, the latch can be disassembled from the inside of the door by means of a disassembling tool (to be ordered separately).

CSL.FM - Lever latches 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT