San - Antimicrobial
CS-SST Lever latches with lock key
Stainless steel
Stator and rotor
AISI 316L stainless steel.
Front plate
Stainless steel.
Nut
AISI 303 stainless steel M19x1.
Flat spring washer
AISI 304 stainless steel.
Internal toothed washer
AISI 430 stainless steel.
Closing lever
AISI 304 stainless steel, 2.5 mm thickness.
Assembly by means of AISI 304 stainless steel hexagon nut M6x0.75.
Rotation
180°.
Two keys
Nickel-plated brass, removable in two positions at 180°.
IP protection
IP 65 protection class, according to EN 60529.
Strength to saline mist
500 hours.
Standard executions
- CS-SST: lock with 400 different combinations: each lock has a couple of keys.
- CS-M-SST: lock with 190 different combinations and a master-key; each lock has a couple of keys. Two master-keys, are supplied for every purchase order;
- CSU-SST: lock with one combination. All locks have the same combination and can be opened with the same key. Each lock has a couple of keys.
Special executions and accessories
Closing levers in other dimensions.