San - Antimicrobial
MDA-LS Lever latches with lock key
Ganter Norm GN 516.1Neoprene clamping bolt
Knob
Glass-fibre reinforced polyamide based (PA) technopolymer, colour black, matte finish.
Closing cap
Glass-fibre reinforced polyamide-based (PA) technopolymer, light grey colour, press-fit assembly.
Threaded body and closing lever
Die-cast zinc alloy.
Screw and locking nut
Zinc-plated steel.
Clamping bolt
Neoprene, black colour, hardness from 40 to 50 Shore A.
Zinc-plated steel screw and M6 nut.
Functioning
Close the door and move the lever to the closed position by rotating the knob by 90° up to the detent position.
By a further turn of the knob, an internal device with cam and spring axially moves the lever (6 mm stroke) until it reaches the locking position.
This device is suitable in case of vibrations or sealing washers.
MDA-LS latches with lever ensure a clamping range from 1 to 41 millimetres.
ᅠ