SELF-SANITISATION AGAINST BACTERIA AND FUNGI
CSMT Lever latches with lock key
Operation with key, technopolymer
Handle and stator
Glass-fibre reinforced polyamide based (PA) technopolymer.
Rotor
Chrome-plated zinc alloy.
Springs
Stainless steel.
Nut
M22x1,5 in technopolymer.
Flat closing lever
Zinc-plated steel, thickness 3 mm.
Packing ring
NBR rubber.
Self-tapping screw
Zinc-plated steel.
Two keys
Nickel-plated brass, removable in two positions at 180°.
Rotation
90° clockwise (right).
IP protection
IP 65 protection class, according to EN 60529.
Standard executions
- CSMT: lock with 400 different combinations. Each lock has a couple of keys with different combination.
- CSMTU: lock with one combination. All locks have the same combination and can be opened with the same key.
Special executions on request
Closing levers in other dimensions.