CSM. Lever latches with lock key

with T-handle, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle and stator

Glossy chrome-plated zinc alloy.

Rotor

Chrome-plated zinc alloy.

Front plate

Stainless steel.

Nut

M22x1.5 in zinc-plated zinc-alloy.

Spring washer

Black-oxide steel.

Washer

Zinc-plated steel.

Closing levers

Zinc-plated steel flat and two-point closing lever, thickness 3 mm.

Screw

M7x10 Zinc-plated steel.

Two keys

Nickel-plated brass, removable in two positions at 180°.

Standard executions

Handle rotation by 90° clockwise (right):

  • CSM.: lock with 400 different combinations. Each lock has a couple of keys with different combination.
  • CSMU.: lock with one combination. All locks have the same combination and can be opened with the same key.

Handle rotation by 90° anticlockwise (left):

  • CSM-S: lock with 400 different combinations. Each lock has a couple of keys with different combination.
  • CSMU-S: lock with one combination. All locks have the same combination and can be opened with the same key.
CSM. - Lever latches 
Other executions

Special executions and accessories

  • Closing levers in other dimensions.
  • Brass threaded extension (code 421140 C.PQ M7/53) and flat assembly lever (code 421145 LEVETTA PIANA 7x7) for prolonged positioning of the closing ledge
CSM. - Lever latches 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT