CS-SST Lever latches with lock key

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Stator and rotor

AISI 316L stainless steel.

Front plate

Stainless steel.

Nut

AISI 303 stainless steel M19x1.

Flat spring washer

AISI 304 stainless steel.

Internal toothed washer

AISI 430 stainless steel.

Closing lever

AISI 304 stainless steel, 2.5 mm thickness.

Assembly by means of AISI 304 stainless steel hexagon nut M6x0.75.

Rotation

180°.

Two keys

Nickel-plated brass, removable in two positions at 180°.

IP protection

IP 65 protection class, according to EN 60529.

Strength to saline mist

500 hours.

Standard executions

  • CS-SST: lock with 400 different combinations: each lock has a couple of keys.
  • CS-M-SST: lock with 190 different combinations and a master-key; each lock has a couple of keys. Two master-keys, are supplied for every purchase order;
  • CSU-SST: lock with one combination. All locks have the same combination and can be opened with the same key. Each lock has a couple of keys.
CS-SST - Lever latches 
Other executions

Special executions and accessories

Closing levers in other dimensions.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT