CS-RPR. Lever latches with lock key
with reprogrammable lock, steel
Lock
With opposing blades and double track key with internal profile, not supplied. 9.791 different combinations.
Stator and rotor
Chrome-plated zinc alloy with drill-proof hardened steel plate and stainless steel front plate.
Nut
M19x1 in brass.
Internal toothed rings
For stator in zinc-plated steel, for screw in steel.
Closing lever
Zinc-plated steel, thickness 2.5 mm.
Nut
Brass.
Screw
Zinc-plated steel (only for executions CS-RPR.32-30 and CS-RPR.36-35).
Rotation
180°, with key removable in two positions.
Keys kit (to be ordered separately)
The KCR keys kit, not included in the supply, consists of a brass programming key and some nickel silver normal use keys.
- KCR-05: 1 programming key and 5 normal use keys.
- KCR-10: 1 programming key and 10 normal use keys.
- KCR-01: 25 normal use keys.
Special executions and accessories
- Closing levers in other dimensions.
- Other programming key kits.
Features and applications
Reprogrammable lock latches CS-RPR are supplied non-programmed with the rotor positioned in line with the index marked on the stator front surface.
- First programming: insert the programming brass key and turn the lock clockwise by 45° (Fig.1). The lock is now programmed. Insert the normal use key in nickel silver to lock or unlock the latch (Fig.2).
- Reprogramming of the lock: insert the first brass programming key and turn the lock anticlockwise by 45° until the rotor is in the neutral position (Fig.3). Remove the key, insert now the new programming key (new kit) and turn it clockwise by 45° (Fig.1).
Now the lock has been reprogrammed with a new combination and the nickel silver normal use keys, included in the kit of the new programming key, must be used to lock or unlock the latch (Fig.2).