CQT.AE-V0 Lever latches

with key, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Stator, rotor, closing lever and nut (M22x1.5) in glass-fibre reinforced polyamide based (PA) technopolymer certified self-extinguish UL-94 V0, black colour, matte finish.

Packing ring

SBR rubber.

Internal toothed washer

AISI 304 stainless steel

Self-tapping screw

AISI 304 stainless steel

Key

Polyamide based (PA) technopolymer.

Rotation

90°.

IP protection

IP 65 protection class according to EN 60529.

Standard executions

  • CQT/A: mark for two-wings key.
  • CQT/T: mark for triangular key.
General information

Technical data

The "V0" certification in accordance with UL-94 V (Underwriters Laboratories) (see Technical data) indicates that on a plastic test sample with specific shape and dimensions, in the vertical position, the flame is extinguished within 10 seconds, without generating incandescent drops.

CQT.AE-V0 - Lever latches 
Other executions

Special executions on request

  • Cylindrical body of the closing lever in other dimensions.
  • Latches and keys supplied separately.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT