San - Antimicrobial
CQ.SST Lever latches with lock key
Stainless steel
Stator and rotor
AISI 304 stainless steel.
Shaped closing lever
AISI 304 stainless steel, 4 mm thickness.
Nut
M22x1.5 AISI 304 stainless steel.
Packing ring
Transparent silicone rubber VMQ O-Ring, hardness 70 Shore A.
Internal gaskets
Silicone rubber VMQ O-Ring, hardness 70 Shore A.
Screw
M6x10 AISI 304 stainless steel.
Key
Polyamide based (PA) technopolymer.
Rotation
90°.
IP protection
IP66 and IP69K protection class.
Standard executions
- CQ/A-SST: two-wing groove for key.
- CQ/T-SST: triangular groove for key.
Special executions on request
- Closing levers in other dimensions.
- Latches and keys supplied separately.
- Laser engravings on the latch front.