San - Antimicrobial
CQ. Lever latches with lock key
Zinc alloy
Stator and rotor
Nickel-plated zinc alloy.
Nut
For threaded stator M19x1 = brass.
For threaded stator M22x1.5 = zinc-plated zinc alloy.
Shaped closing lever
Zinc-plated steel.
For threaded stator M19x1, thickness = 2.5 mm.
For threaded stator M22x1.5, thickness = 3 mm.
Spring washer
Zinc-plated steel.
Packing ring
For threaded stator M19x1 = PVC.
For threaded stator M22x1.5 = SBR rubber.
Screw
M5x8 zinc-plated steel.
Key
Polyamide based (PA) technopolymer.
Rotation
90°.
IP protection
IP 65 protection class, according to EN 60529
Standard executions
- CQ/A: two-wing groove for key.
- CQ/T: triangular groove for key.
Special executions and accessories
- Closing levers in other dimensions.
- Latches and keys supplied separately.
- Brass threaded extension for prolonged positioning of the lever (code 421137 C.PQ M5/58).