San - Antimicrobial
Technopolymer
Handle
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Lock
- Glass-fibre reinforced polyamide-based (PA) technopolymer rotor, grey-black colour, matte finish. NBR rubber O-Ring.
- Brass stator M22x1,5.
- Zinc alloy locking nut M22x1,5.
- Zinc alloy shaped closing lever, thickness = 4 mm.
- Zinc-plated steel toothed washer.
- Zinc-plated steel self-tapping screw.
Key
Polyamide based (PA) technopolymer, grey-black colour, matte finish.
Standard execution
Brass boss, threaded blind hole.
- EBP-CH-T: triangular groove for key.
- EBP-CH-A: two-wing groove for key.
Rotation
90°.
Technical data
Tensile stress and impact strength: the values F1, F2, L1 and L2 indicated in the table were obtained during breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
The value F3 shown in the table represents the load under traction in the closed condition of the handle.
Assembly instructions
- Drill the holes in the door following the supplied template.
- Fit the handle.
- Screw the nut on the stator and the screw in the tapped boss to secure the handle to the door.
- Fit the rotor into the handle seat.
- Fix the lever to the end of the rotor by means of a washer and a threaded screw.