ESC Door lock handles

with or without lock, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish. Acetal resin based (POM) technopolymer retention wings.

Stator and rotor

Nickel-plated zinc alloy.

Closing lever

Zinc-plated steel, 2 mm thickness.

Two keys

Nickel-plated brass.

Standard executions

ESC - Door lock handles 
General information

Features and applications

  • ESC door lock handle (ELESA patent) keeps the door locked in the closed position. Because of its location outside the door, its installation is very simple.
  • The handle dimensions are such as to allow the assembly on profiles with a minimum size of 25 mm and a maximum of 40 mm.
  • The handle is able to compensate for any misalignment of the door bringing it back to the correct position while closing by means of the built-in guides.
  • The handle is tamperproof from the outside thanks to the rear fastening (ESC.90-BM) or front fastening (ESC.90-FM) with caps not removable when the handle is closed and preventing access to the screws.
  • Under specific tests the handle has always maintained unchanged performance for over 40000 cycles.
ESC - Door lock handles 
Instructions of use

Assembly instructions

To ensure a correct opening release strength (45 N as long as the handle is assembled in best conditions), we recommend to position the two elements of the handle as close as possible (Fig. 1) during assembly.

Rear mounting by means of M6 hexagonal-head screws DIN 933 or M6 hexagonal nuts DIN 439B: place the screw as shown in Fig. 2. For ease of assembly with the nut, we recommend initially to fasten the nut as shown in the drawing.

Front mounting by means of M6 cylindrical-head screws: place the doorframe and the door by applying the relevant caps that prevent access to the screws (Fig. 3) (tamperproof).

Suggested tightening torque: 5 Nm.

Only when the door is open, it is possible to remove the caps with a screwdriver on both the door (Fig. 4) and the doorframe (Fig. 5).

ESC - Door lock handles 
ESC - Door lock handles 
ESC - Door lock handles 
ESC - Door lock handles 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.