San - Antimicrobial
VCK. Cam latches
with duroplast lobe knob, steel or stainless steel cam
Knob
Phenolic based (PF) Duroplast, black colour, glossy finish.
Standard executions
- VCK (for doors with thickness S > 5 mm):
- plain stud in zinc-plated steel;
- helical latch cam in sintered and vaporized steel with hole for pinning;
- spring dowel pin Ø 3x20 mm in black-oxide steel;
- latch spring to compensate door thickness in zinc-plated steel;
- opening to the right side (D) or left side (S).
- VCK+G (for doors with thickness S > 5 mm): as per VCK but with the interposition of guide bush and nut (except type with L = 24 mm), in nickel-plated brass and flat spring washer in zinc-plated steel.
- opening to the right side (D) or left side (S).
- VCK-SST: (for doors with thickness S > 5 mm):
- plain stud in AISI 303 stainless steel;
- helical latch cam in AISI 316 L sintered stainless steel with hole for pinning;
- spring dowel pin Ø 3x20 mm in AISI 303 stainless steel;
- latch spring to compensate door thickness in AISI 302 stainless steel;
- opening to the right side (D) or left side (S).
- VCK+G-SST (for doors with thickness S ≤ 5 mm): as per VCK-SST but with the interposition of guide bush, nut and DIN 6798 flat spring washer in AISI 303 stainless steel.
- opening to the right side (D) or left side (S).
Accessories on request (to be ordered separately)
Kit guide bush and nut (see table with codes and descriptions).
| Code | Description | Kit guide, nut for |
| 15201 | GG-VCK | VCK. |
| 15211 | GG-VCK-SST | VCK-SST |
Assembly instructions
- Select the knob with stud length (l) according to the conditions reported in the here-under table.
- Drill a cylindrical assembly hole in the door according to the conditions reported in the table.
- Drill a hole in the stud for pinning at a distance "f" from the knob according to the conditions reported in the table.
- Fit the stud in the hole on the door and assemble the other components.
VCK. latches are supplied not assembled.
| Thickness of the door / ledge | Executions | Length of the stud (l) | Mounting hole | Hole distance for pinning | |
|---|---|---|---|---|---|
| S ≤ 5 | S+b ≤ 9 | VCK. VCK-SST | 24 | Ø12 H9 | f=S+b+8.5 |
| b > 5 | |||||
| S ≤ 5 | S+b ≤ 31 | VCK+G VCK+G-SST | 46 | Ø16 H9 | f=S+b+11 |
| b > 22.5-S | |||||
| S+b ≤ 39 | 54 | ||||
| b > 27.5-S | |||||
| S+b ≤ 49 | 64 | ||||
| b > 29.5-S | |||||
| S > 5 | S+b ≤ 31 | VCK. VCK-SST | 46 | Ø12 H9 | f=S+b+8.5 |
| b > 11 | |||||
| S+b ≤ 39 | 54 | ||||
| b > 16 | |||||
| S+b ≤ 49 | 64 | ||||
| b > 18 | |||||