RMX-US Unshielded flat magnets

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard execution

  • RMX-US-SC: (SmCo) Samarium cobalt magnet, resistant to temperatures up to 350°C.
  • RMX-US-ND: (NdFeB) Neodymium- iron-boron magnet, resistant to temperatures up to 80°C, nickel-plated finish.
  • RMX-US-HF: hard ferrite magnet, resistant to temperatures up to 250°C.

Retaining magnets technical data.

General information

Features and applications

RMX-US retaining magnets are unshielded flat magnets.

They are mostly attached by gluing.

When used without an air gap, RMX-US unshielded magnets have weaker attractive forces than magnetic systems where magnetic shielding significantly increases the strength of the attractive force acting on the surface.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT