San - Antimicrobial
RMT-DP Flat magnets
with housing made out of coloured translucent technopolymer
Material
ABS based technopolymer housing, translucent, matte finish.
Standard executions
(NdFeB) Neodymium- iron-boron retaining magnet, for temperatures up to 80°C.
Housing in the following translucent colours:
- RMT-DP-BLT: blue.
- RMT-DP-RDT: red.
- RMT-DP-ART: orange.
- RMT-DP-TRT: neutral.
- RMT-DP-YLT: yellow.
- RMT-DP-GNT: green.
Features and applications
RMT-DP retaining magnets are characterised by a particularly attractive design in different types of translucent colours.
The particular shape of the housing allows its easy removal from metal surfaces.
They can be used on both sides to block components such as pens, scissors, keys or the like.
Special executions on request
- The housing can be supplied in other colours, with customised graphic symbols, marks or writings.
- Executions with higher values of attraction strength.