San - Antimicrobial
RMH-P Flat magnets
knob or ring
Material
Insert with pin for connecting the handle or ring: nickel-plated steel.
Magnet
(NdFeB) Neodymium- iron-boron, for temperatures up to 80°C.
See Retaining magnets technical data.
No-slip coating
(TPE) thermoplastic elastomer, black colour, 80 shore A.
Standard executions
- RMH-P-ND-A: with handle in polyamide based (PA) technopolymer, matte finish.
- RMH-P-ND-B: with nickel-plated steel ring.
Features and applications
RMH-P flat retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.
The elastomer coating increases the friction coefficient when lateral retaining forces are present, giving a better adhesion to the supporting surface as well as preventing superficial scratches.