SELF-SANITISATION AGAINST BACTERIA AND FUNGI
RMV Disks for retaining magnets
Steel or stainless steel
Standard execution
- RMV-ST: zinc-plated steel.
- RMV-NI: magnetic stainless steel.
Features and applications
RMV disks serve to be coupled to different types of magnets where the attraction must occur between the retaining magnet and the surfaces of non-magnetic material.
They can be fixed with countersunk screws (DIN 7991).