GN 615.7 Ball spring plungers

with switch, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Hardened nickel-plated steel.

Ball

Hardened steel.

Hexagon nuts

Nickel-plated steel.

Toothed washer

Hardened nickel-plated steel.

Spring

Stainless steel.

Working temperature

From -10°C to +80°C.

Standard executions

  • GN 615.7-O: black colour sheath for normally closed contact.
  • GN 615.7-S: grey colour sheath for normally open contact.
General information

Features and applications

GN 615.7 threaded ball spring plungers are suitable for locking or releasing a device by using a built-in electrical switch.

Electrical characteristics of the switch

Power supply: 20 mA DC

Voltage range: 12 ÷ 24 V DC

Protection class: IP 40 according to table EN 60529.

Supply cable: Ø 3 mm, two-phase, length 2 metres

Average switch life-spam: 10 millions switchings

Technical data

Maximum tensile strength 20 N.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.