with switch, steel
Threaded body
Hardened nickel-plated steel.
Ball
Hardened steel.
Hexagon nuts
Nickel-plated steel.
Toothed washer
Hardened nickel-plated steel.
Spring
Stainless steel.
Working temperature
From -10°C to +80°C.
Standard executions
- GN 615.7-O: black colour sheath for normally closed contact.
- GN 615.7-S: grey colour sheath for normally open contact.
Features and applications
GN 615.7 threaded ball spring plungers are suitable for locking or releasing a device by using a built-in electrical switch.
Electrical characteristics of the switch
Power supply: 20 mA DC
Voltage range: 12 ÷ 24 V DC
Protection class: IP 40 according to table EN 60529.
Supply cable: Ø 3 mm, two-phase, length 2 metres
Average switch life-spam: 10 millions switchings
Technical data
Maximum tensile strength 20 N.