GN 417.1 Positioning flange

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 417.1-ST-SW: steel, epoxy resin coating, black colour, matte finish.
  • GN 417.1-NI-GS: cast CF-8 stainless steel, sandblasted matte finish.
General information

Features and applications

GN 417.1 positioning flanges are very useful accessories for optimal positioning of indexing plungers GN 417.

The slotted pass-through holes allow adjustment during the fixing phase, making it possible to adjust spaces for the doors or compensate for tolerance errors.

GN 417.1-ST-SW - Steel, black colour 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.