GN 412.1 Positioning flange

Zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Die-cast zinc alloy, epoxy resin coating, black colour, matte finish.

Grub screw

Black-oxide steel with brass bolt.

Standard executions

  • GN 412.1-1: for front mounting, with pass-through holes for cylindrical-head screws with hexagon socket.
  • GN 412.1-2: for rear mounting, with threaded blind holes.
General information

Features and applications

GN 412.1 positioning flanges are suitable for example for fastening indexing plungers or vibration damping elements.

For optimal positioning of the plunger of indexing plungers use hexagonal-head positioning bosses GN 412.2 or with conical head GN 412.3.

GN 412.1-2 - With threaded blind holes 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.