GN 612.1 Mounting flange

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Black-oxide steel.

Grub screw

Black-oxide steel with brass bolt.

Standard executions

  • GN 612.1-A: with pass-through holes for mounting cylindrical-head screws with hexagon socket coaxial to the plunger. -
  • GN 612.1-B: with pass-through holes for mounting cylindrical-head screws with hexagon socket perpendicular to the plunger.
General information

Features and applications

GN 612.1 mounting flanges allow further possibilites of fastening GN 612/GN 712/GN 712.1/GN 613 indexing plungers (6, 8 and 10 dimension).

Other executions

Special execution on request

AISI 303 stainless steel mounting flanges.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.