GN 822.8 Mini indexing plungers with flange

with or without rest in retracted position, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base flange

Die-cast zinc alloy with epoxy resin coating, black colour.

Two holes for clamping by means of countersunk head screws.

Plunger

AISI 303 stainless steel.

Spring

AISI 301 stainless steel.

Knob

Polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 822.8-B: without rest position.
  • GN 822.8-C: with rest position: pull the knob and turn it by 30°.
General information

Features and applications

GN 822.8 mini indexing plungers have compact dimensions and are particularly suitable for assembly on thin sheets.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.