GN 817.5 Indexing plungers with flange

With or without rest in retracted position, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base flange

Black-oxide steel.

Plunger

Ground and black-oxide steel with hardened end.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 817.5-B: without rest position.
  • GN 817.5-C: with rest position.
General information

Features and applications

GN 817.5 indexing plungers are particularly suitable for applications where a very precise positioning is necessary.

For this purpose, they are generally used in combination with guide bushings DIN 172 or DIN 179, with a cylindrical hole or, for a more precise positioning, in the absence of clearance, the guide bushings with conical hole GN 172.1 or GN 179.1.

GN 817.5 indexing plungers provide, among the main features, the possibility of having two different strokes (l1) for some diameters (d1) of the plunger, compact knobs, GN 817.5-C retracted position mechanisms inside the knob.

GN 817.5-B - Without rest position 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.