GN 817.1 Indexing plungers with flange

Zinc alloy and stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base flange

Die-cast zinc alloy, black epoxy resin coating, matte finish.

Plunger

Nickel-plated AISI 303 stainless steel.

Spring

AISI 301 stainless steel.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 817.1-B: without rest position.
  • GN 817.1-C: with rest position.
General information

Features and applications

GN 817.1-C indexing plungers are used for applications requiring the plunger locked in the retracted position. By retracting and turning the knob by 90°, the plunger remains retracted.

Other executions

Special executions on request

Indexing plungers with red clamping knob (GN 817.1-RT).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT