CFMX Hinges

SUPER-technopolymer hinge and pin

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.

Rotating pin

Glass-fibre reinforced polyamide based (PA) SUPER-tecnopolymer.

Standard executions

  • CFMX-SH: pass-through holes for countersunk head screws.
  • CFMX-CH: pass-through holes for cylindrical head screws with washer type UNI 6592 / ISO 7089.
General information

Rotation angle (approximate value)

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFMX-SH - Holes for countersunk screws 
CFMX-SH - Holes for countersunk screws 
Resistance testsAxial StressRadial Stress90° Angled Stress
CFMX-SH - Holes for countersunk screwsCFMX-SH - Holes for countersunk screwsCFMX-SH - Holes for countersunk screws
DescriptionMax limit static load
Sa [N]
Max limit static load
Sr [N]
Max limit static load
S90 [N]
CFMX.30 SH-410501275750
CFMX.30 CH-49751275650
CFMX.40 SH-514251425960
CFMX.40 CH-514251200750
CFMX.50 SH-6236021601550
CFMX.50 CH-6258021701220
CFMX.60 SH-6300026602700
CFMX.60 SH-8300026602700
CFMX.60 CH-8310025301950

The max static load is the value beyond which the material may break thus prejudicing the hinge performance. Obviuosly, a suitable coefficient must be applied to this value, according to the importance and the safety level of the specific application.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT