PMC Spacer plates for hinges

Zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Die cast zinc alloy, epoxy resin coating, black colour, matte finish.

General information

Features and applications

The PMC plates allow different hinges to be fitted on the same door/jamb.

For example, it is possible to use a CFVT detent hinge with a CFSW hinge with built-in safety switch to create a door that remains open in certain positions and has a safety function in case of accidental opening (see Fig. 1).

PMC - Spacer plates for hinges 
Instructions of use

Assembly instructions

Fit the plate between the hinge and the door/jamb, pressing down so that the centring devices on the plate fit together with the hinge itself (see Fig. 2).

PMC - Spacer plates for hinges 

During assembly make sure that the hinges are positioned along the same axis.

To determine which plate and hinges to use, consult the "Table of possible combinations".

Check the correct functioning of the hinges for your intended use.

PMC - Spacer plates for hinges 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT