San - Antimicrobial
PCM-SP Spacer plates for hinges
Ganter Norm GN 2370Stainless steel
Material
AISI 304 stainless steel.
Features and applications
PCM-SP distance plates are a useful accessory for the hingesᅠCFM.ᅠ/ᅠCMM.ᅠ/ᅠCMM-SSTᅠ/ᅠCMMY.ᅠ, when sheet thickness differences or gaskets could cause mounting surfaces not on the same plane between the frame and door.
| Value to compensate | Plate thickness h |
|---|---|
| 1.0 | 1 |
| 1.5 | 1.5 |
| 2.0 | 1 + 1 |
| 2.5 | 1 + 1.5 |
| 3.0 | 3 |
| 4.0 | 3 + 1 |
| 4.5 | 3 + 1.5 |
| 5.0 | 5 |
| 6.0 | 3 + 3 |
| 6.5 | 5 + 1.5 |
| 8.0 | 5 + 3 |
| 10.0 | 5 + 5 |
The table also includes values to compensate requiring the use of two overlapping plates.