San - Antimicrobial
PCM-LS Limit stop spacers for hinges
Ganter Norm GN 2374Steel
Material
Cast zinc-plated steel, epoxy resin coating, RAL 9005 black colour, matte finish.
Stop limit element
Rubber NBR, hardness 85 tolerance ±5 Shore A, black colour.
Maximum working temperature
120°C.
Features and applications
PCM-LS limit stop spacers are a useful accessory for the hingesᅠCFM.ᅠ/ᅠCMM.ᅠ/ᅠCMM-SSTᅠ/ᅠCMMY.ᅠto limit the rotation angle to 150°.
ᅠ
ᅠ