SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Technopolymer
 
	Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Rotating pin
Acetal resin based (POM) technopolymer, black colour.
Screw-covers
Polyester based (PBT) technopolymer, black colour, glossy finish, snap-in assembly.
Standard executions
- CFT-SH: pass-through holes for countersunk head screws.
- CFT-EH: hexagonal pass-through holes for cylindrical head screws. This hinge with boss or stud can be obtained by means of hexagonal head nuts or screws fitted into the assembly hole.
Rotation angle (approximate value)
Max 200° (-20° and +180° being 0° the condition where the interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.
To choose the convenient type and the right number of hinges for your application, see the Guidelines.
 
  
 | Resistance tests | Axial Stress | Radial Stress | 90° Angled Stress | |||
|  |  |  | ||||
| Description | Maximum working load Ea [N] | Load at breakage Ra [N] | Maximum working load Er [N] | Load at breakage Rr [N] | Maximum working load E90 [N] | Load at breakage R90 [N] | 
| CFT.40 | 300 | 1500 | 300 | 1500 | 200 | 750 | 
| CFT.49 | 500 | 2900 | 400 | 3000 | 300 | 1600 | 
| CFT.65 | 800 | 4500 | 800 | 4400 | 500 | 2200 | 
Special executions on request
Screw-covers in different RAL colours.