CFA-F Detent hinges

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Rotating pin

AISI 303 stainless steel.

Standard executions

  • CFA-F-B: nickel-plated brass bosses with threaded hole.
  • CFA-F-CH: pass-through holes for cylindrical head screws.
  • CFA-F-SH: pass-through holes for countersunk head screws.
General information

Features and applications

CFA-F hinges are recommended when the opening of the door must not exceed the limit of 95°.

Once the hinge is fitted onto the machine/door, the teeth of the detent system remain inside the hinge. Thus the operator cannot reach them for the safety of his hands.

Rotation angle (approximate value)

Max 105° (-10° and +95° being 0° the condition where the two interconnected surfaces are on the same plane).

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFA-F-B - Bosses with threaded hole 
CFA-F-B - Bosses with threaded hole 
Resistance testsAxial StressRadial Stress90° Angled Stress
CFA-F-B - Bosses with threaded holeCFA-F-B - Bosses with threaded holeCFA-F-B - Bosses with threaded hole
DescriptionMaximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
CFA.49-F-B-M6330325047032501101540
CFA.49-F-CH-5380360037033003202490
CFA.49-F-SH-5300296031028803202490
CFA.65-F-B-M611505780155077807603820
CFA.65-F-CH-68105410100065507203980
CFA.65-F-SH-68405680101070107903960
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT