SELF-SANITISATION AGAINST BACTERIA AND FUNGI
CFDA Hinges for narrow jamb
SUPER-technopolymer
Material
Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.
Rotating pin
AISI 303 stainless steel.
Standard execution
Pass-through holes for countersunk head screws.
Features and applications
The hinge is made up of two bodies of different sizes (one wide and one narrow) for use, for example, on structures with a narrow jamb.
Rotation angle (approximate value)
Max 215° (-5° and +210° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.
To choose the convenient type and the right number of hinges for your application, see the Guidelines.
| Resistance tests | Axial Stress | Radial Stress | 90° Angled Stress | |||
| Description | Maximum working load Ea [N] | Load at breakage Ra [N] | Maximum working load Er [N] | Load at breakage Rr [N] | Maximum working load E90 [N] | Load at breakage R90 [N] |
| CFDA.72 SH-4 | 200 | 2900 | 400 | 1400 | 400 | 1600 |
| CFDA.100 SH-5 | 400 | 3200 | 400 | 1800 | 800 | 1800 |