San - Antimicrobial
CMM-AL Hinges
Aluminium
Material
Anodised aluminium
Colour
Natural, matte finish.
Rotating pin
AISI 304 stainless steel.
Standard execution
Pass-through holes for countersunk head screws.
Rotation angle (approximate value)
Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.