CFM-CLEAN Hinges

with thrust pad, SUPER-technopolymer knob

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, white colour similar to RAL 9002, matte finish.

Rotating pin

AISI 303 stainless steel.

Standard execution

Pass-through holes for countersunk head screws.

General information

Rotation angle (approximate value)

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFM-CLEAN - Hinges 
Resistance testsAxial StressRadial Stress90° Angled Stress
CFM-CLEAN - HingesCFM-CLEAN - HingesCFM-CLEAN - Hinges
DescriptionMax limit static load
Sa [N]
Max limit static load
Sr [N]
Max limit static load
S90 [N]
CFM.30-SH-4-CLEAN140017001000
CFM.40-SH-5-CLEAN190019001280
CFM.50-SH-6-CLEAN263024001720
CFM.60-SH-8-CLEAN332029603070

The max static load is the value beyond which the material may break thus prejudicing the hinge performance. Obviuosly, a suitable coefficient must be applied to this value, according to the importance and the safety level of the specific application.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT