GN 950.6 Spoked handwheels

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Cast AISI 316L stainless steel, turned and polished rim, sandblasted matte surface.

Standard executions

  • GN 950.6-A: without handle.
  • GN 950.6-F: with fixed handle DIN 39 in AISI 316L stainless steel.

Hole index:

  • B:H9 reamed hole.
  • K: H9 reamed hole and keyway in compliance with DIN 6885/1 tolerance P9..
Other executions

Special executions on request

Handwheels with square mounting hole (GN 950.6-V).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT